Product Details
The MAX20796 Discrete Inductor evaluation kit (EV kit) provides a proven design to evaluate the MAX20796 fully-integrated, two-phase switching regulator. The MAX20766 can be installed on the EV kit for a three-phase switching regulator operation. The EV kit operates from a 4.5V to 16V input voltage range and supports an output voltage range of 1.8V to 5V. The board uses the MAX20796 on a proven eight-layer PCB design.
Key Features
- 4.5V to 16V Input Voltage Range
- 1.8V to 5V Output Voltage Range
- Banana Jacks for Input and Output Voltage
- SMB Coaxial Cable Jacks for Output Voltage Measurement and SYNC Clock Input and Output
- Configurable Output Voltage and Compensation Parameters
- Adjustable Current Limit
- PMBus Header for Connection to the MAXPOWERTOOL002# Dongle
- FAULT and PG Outputs
- Enable Input and Enable Debounce Circuit
- Fully Assembled and Tested
Applications/Uses
- Communication, Networking, Servers and Storage Equipment
- I/O and Auxiliary Power
- Memory VDDQ
- Microprocessor Chipsets
- Point-of-Load Voltage Regulators
Technical Docs
Data Sheet | Evaluation Kit for the MAX20796 and MAX20766 | Aug 19, 2020 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- 4.5V to 16V Input Voltage Range
- 1.8V to 5V Output Voltage Range
- Banana Jacks for Input and Output Voltage
- SMB Coaxial Cable Jacks for Output Voltage Measurement and SYNC Clock Input and Output
- Configurable Output Voltage and Compensation Parameters
- Adjustable Current Limit
- PMBus Header for Connection to the MAXPOWERTOOL002# Dongle
- FAULT and PG Outputs
- Enable Input and Enable Debounce Circuit
- Fully Assembled and Tested
Applications/Uses
- Communication, Networking, Servers and Storage Equipment
- I/O and Auxiliary Power
- Memory VDDQ
- Microprocessor Chipsets
- Point-of-Load Voltage Regulators
Description
The MAX20796 Discrete Inductor evaluation kit (EV kit) provides a proven design to evaluate the MAX20796 fully-integrated, two-phase switching regulator. The MAX20766 can be installed on the EV kit for a three-phase switching regulator operation. The EV kit operates from a 4.5V to 16V input voltage range and supports an output voltage range of 1.8V to 5V. The board uses the MAX20796 on a proven eight-layer PCB design.
Technical Docs
Data Sheet | Evaluation Kit for the MAX20796 and MAX20766 | Aug 19, 2020 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal