Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX20754/MAX20790 | Jan 28, 2022 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- Optimized for Single +10V to +16V Supply
- Onboard +3.3V Regulator (MAX17501)
- Generates One Output
- Output: 6-Phase, 1V, 225A
- 500kHz Switching Frequency
- Enable Switch
- PMBus Configuration and Control
- Compatible with Maxim’s PowerTool™ GUI
- Easy Connection to PC Using MAXPOWERTOOL002 USB-to-SMBus Interface (order separately)
- Status LEDs
- Power-Good
- Power-Stage Fault
- SMBus Alert
- Proven PCB Layout
- Compensation Scheme Optimized for High Bandwidth
- Fully Tested and Assembled
Applications/Uses
- ASICs, DSPs, and FPGAs
- Communication, Networking, Servers, and Storage Equipment
- DDR Memory
- Microprocessor Chipsets
Description
This MAX20754EVKIT8 evaluation kit (EV kit) demonstrates the MAX20754 PMBus™-compatible dual-output multiphase power-supply controller. The controller generates six pulse-width modulated (PWM) control signals, or “phases.” The MAX20754EVKIT8 EV kit is a single-output design, with all six phases assigned to one output. The output uses coupled inductor topologies. Coupled inductors reduce the effective inductor value and size without excessive ripple current, reducing required output capacitance, and improving transient response.
The EV kit also demonstrates the MAX20790 power-stage device; there are six MAX20790 devices, one per phase.
Technical Docs
Data Sheet | Evaluation Kit for the MAX20754/MAX20790 | Jan 28, 2022 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .