Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX20754 and MAX20766 | Sep 29, 2021 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- Optimized for Single +10V to +16V Supply
- Onboard +3.3V Regulator (MAX17501)
- Generates Two Independent Outputs
- Output 1: 4-Phase, 1V, 100A
- Output 2: 2-Phase, 1V, 50A
- 500kHz Switching Frequency
- Independent Enable Switches
- PMBus Configuration and Control
- Compatible with Maxim’s PowerTool™ GUI
- Easy Connection to PC Using MAXPOWERTOOL002# (order separately)
- Status LEDs
- Power-Good
- Power-Stage Fault
- SMBus Alert
- Proven PCB Layout
- Compensation Scheme Optimized for High Bandwidth
- Fully Tested and Assembled
Applications/Uses
- ASICs, DSPs, and FPGAs
- Communication, Networking, Servers, and Storage Equipment
- DDR Memory
- Microprocessor Chipsets
Description
This evaluation kit demonstrates the MAX20754 PMBus™ compatible, dual-output, multiphase power-supply controller. The controller generates six pulse-width modulated (PWM) control signals, or “phases.” The MAX20754 evaluation kit (EV kit) is a two-output design, with four phases assigned to output 1 and the remaining two phases assigned to output 2. Both outputs use coupled inductor topologies. Coupled inductors reduce the effective inductor value and size without excessive ripple current, reducing required output capacitance, and improving transient response.
The EV kit also demonstrates the MAX20766 power-stage device. There are six MAX20766 devices, one per phase.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX20754 and MAX20766 | Sep 29, 2021 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.