Top

MAX20734EVKIT

Evaluation Kit for the MAX20734

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20734 Aug 24, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • High Efficiency and Power Density
  • Low Component Count
  • Small Solution Size
    • 509mm2 Including Inductor and Output Capacitors
  • Optimized Performance
  • Reduced Design-In Time
  • Interfaces to Maxim PMBus™ Dongle and PowerTool™ GUI
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Communications Equipment
  • I/O
  • Memory VDDQ
  • Networking Equipment
  • Point-of-Load Voltage Regulators
  • Servers and Storage Equipment
  • μP Chipsets

Description

The MAX20734 Evaluation Kit (EV kit) serves as a reference platform for evaluating the MAX20734 voltage regulator IC. This single-chip, integrated switching regulator provides an extremely compact, low cost, highly efficient, fast, accurate and reliable power delivery solution for emerging low-output voltage applications up to 40A. Refer to the MAX20734 IC data sheet for more information.

The EV kit comprises a fully-assembled and tested PCB implementation of the MAX20734. Jumper pins, test points, and input/output connectors are included for flexibility and ease-of-use in a wide range of applications.

The evaluation board is configured with an edge strip to allow high di/dt loading when evaluating the system. The +VOUT connection is on the top side, while the return (or -VOUT) is on the bottom side, directly mirroring the topside strip.

Either solder directly to the output strip or use the J8 terminal block to interface to a load.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20734 Aug 24, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .