Top

MAX20710EVKIT

Evaluation Kit for the MAX20710

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20710 Jul 02, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • High Efficiency and Power Density
  • Low Component Count
  • Small Solution Size
    • 509mm2 Including Inductor and Output Capacitors
  • Optimized Performance
  • Reduced Design-In Time
  • Interfaces to Maxim PMBus™ Dongle and PowerToolTM GUI
  • Proven PCB Layout
  • Fully Assembled and Tested

    Applications/Uses

    • Communications Equipment
    • I/O
    • Memory VDDQ
    • Networking Equipment
    • Point-of-Load Voltage Regulators
    • Servers and Storage Equipment
    • μP Chipsets

    Description

    The MAX20710 Evaluation Kit (EV kit) serves as a reference platform for evaluating the MAX20710 voltage-regulator IC. This single-chip, integrated switching regulator provides an extremely compact, low-cost, highly efficient, fast, accurate, and reliable power-delivery solution for emerging low-output voltage applications up to 10A. Refer to the MAX20710 IC data sheet for more information.

    The EV kit comprises a fully-assembled and tested PCB implementation of the MAX20710. Jumper pins, test points, and input/output connectors are included for flexibility and ease-of-use in a wide range of applications.

    The evaluation board is configured with an edge strip to allow high di/dt loading when evaluating the system. The +VOUT connection is on the top side, while the return (or -VOUT) is on the bottom side, 1) directly mirroring the top-side strip. Either solder the load devices directly to the output strip or use the J8 terminal block to interface to a load.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX20710 Jul 02, 2020

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.