Top

MAX20499AEKIT

Evaluation Kit for the MAX20499

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20499 Mar 13, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Full Silicon Integration Allows for Improved Efficiency and Minimized Space
  • Input Voltage Range From 3.0V to 5.5V
  • Output Voltages Range From 0.5V to 1.275V
  • I2C Controlled Output Voltage (6.25mV Steps)
  • Excellent Load Transient Response
  • Internally Programmable Compensation
  • High Switching Frequency of 2.2MHz
    • Forced PWM Mode
  • Enable and Reset Connections Available
  • Loop Measurement Ready
  • Proven PCB Layout
  • Fully Assembled and Tested

    Applications/Uses

    • Automotive Entertainment Systems
    • SoC Core Power

    Description

    The MAX20499A EV Kit is a fully assembled and tested PCB that allows designers to explore the capabilities of the MAX20499A and the MAX20499B step-down (buck) voltage regulators in an evaluation environment. The MAX20499A has an output current rating of 8A; the MAX20499B has an output current rating of 12A. Both devices operate at 3.0V to 5.5V input supply voltage and can regulate across a voltage range from 0.5V to 1.275V.

    The devices feature a 2.2MHz fixed-frequency PWM mode for better noise immunity and load transient response. The 2.2MHz frequency operation accommodates all ceramic capacitors and minimizes the need for external components. The programmable spreadspectrum frequency modulation minimizes radiated electromagnetic emissions. Integrated low RDS(ON) switches improve efficiency at heavy loads and simplify layout.

    The I2C interface supports dynamic voltage adjustment with programmable slew rates. Other features include programmable soft-start, over-current protection, and over-temperature protection.

    The MAX20499A EV Kit comes pre-tested and ready for immediate use.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX20499 Mar 13, 2020

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.