Top

MAX20472EVKIT

Evaluation Kit for the MAX20472/MAX20472B

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20472/MAX20472B Mar 23, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 3.0V to 4.0V Operating Supply Voltage
  • 3.8V to 5.25V Fixed Output
  • 1A Output Version Populated; Compatible with 500mA and 2A Output Versions
  • 2.2MHz Operation for the MAX20472
  • 2.0MHz Operation for the MAX20472B
  • Feedback Injection Point to Test Stability
  • Robust for the Automotive Environment
    • Current Mode, Forced-PWM and Skip Operation
    • Overtemperature and Short-Circuit Protection
    • -40°C to +125°C Operating Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive CAN Transceivers
  • Automotive Point of Load

Description

The MAX20472 evaluation kit demonstrates the performance of the MAX20472 and MAX20472B, which is part of the MAX2047x series of high-efficiency, low-voltage DC-DC converters. The converter ICs boost a 3.0V to 4.0V input supply to between 3.8V and 5.25V at up to 1A. The boost converters achieve ±1.5% output error over load, line, and temperature range.

The IC features a 2.2MHz (2.0MHz for the MAX20472B) fixed-frequency forced-PWM (FPWM) mode for better noise immunity and load-transient response, and a pulse frequency modulation mode (skip) for increased efficiency during light-load operation. The 2.2MHz or 2.0MHz frequency operation enables the use of all-ceramic capacitors and minimizes external components. The programmable spread-spectrum-frequency modulation minimizes radiated electromagnetic emissions. Integrated low RDS(ON) switches improve efficiency at heavy loads and make the layout a much simpler task with respect to discrete solutions.

The regulator includes True Shutdown™, soft-start, overcurrent, and overtemperature protections.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20472/MAX20472B Mar 23, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.