Top

MAX20457EVKIT

Evaluation Kit for the MAX20457

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20457 Jan 29, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Dual High-Voltage Step-Down Converters with Integrated Power FETs to Minimize Board-Area Occupancy
  • 3.5V to 40V Input Supply Range
  • Buck1 Provides 5V Output up to 3.5A Output Current
  • Buck2 Provides 3.3V Output up to 2A Output Current
  • Buck Output Voltages Adjustable Between 1V and 4V using External Resistors
  • ±2% Output Voltage Accuracy for Buck Converters
  • Selectable Buck2 Input Source
  • Frequency-Synchronization Input
  • Independent Enable Inputs
  • Voltage-Monitoring PGOOD Outputs
  • Jumpers and Test Points on Key Nodes for Simplified Evaluation
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Start-Stop System
  • Instrument Cluster
  • Navigation and Radio Head Units
  • Telematics Applications

Description

The MAX20457 evaluation kit (EV kit) is a fully assembled and tested application circuit that simplifies the evaluation of the MAX20457 2.1MHz dual buck converters. All installed components are rated for the automotive temperature range. Various test points and jumpers are included for evaluation.

The standard EV kit comes with the MAX20457ATIE/VY+ installed (5V, 3.3V, 2.1MHz) and can also be used to evaluate other MAX20457 variants with minimal component changes shown in the MAX20457 EV Kit Bill of Materials.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20457 Jan 29, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.