Top

MAX20414EVKIT

Evaluation Kit for the MAX20414

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20414 May 31, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 3V to 5.5V Operating Supply Voltage
  • 5V at 500mA Synchronous Boost Converter (OUT1)
  • 1.25V at 3A Synchronous Buck Converter (OUT2)
  • SYNC Mode Select Input for Forced-PWM (FPWM), Skip Mode Selection, or External Frequency Synchronization
  • Individual Active-Low RESET_ Outputs
  • Minimized External Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • ADAS
  • Infotainment
  • SOC Power

Description

The MAX20414 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the MAX20414 power-management IC (PMIC). The EV kits include two high-efficiency, low-voltage DC-DC converters. OUT1 boosts a 3.3V input to 5V at up to 500mA, while the OUT2 step-down converter provides adjustable output voltages down to 0.8V at up to 3A. The 2.2MHz switching-frequency operation allows for the use of all-ceramic capacitors and minimizes external components.

The EV kit features two on/off jumper controls and two reset outputs (active-low RESET1, active-low RESET2) to indicate output status for each converter. It also provides a SYNC input to select the operating mode (forced-PWM, skip, or external frequency synchronization).

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20414 May 31, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .