Top

MAX20412EVKIT

Evaluation Kit for the MAX20412

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20412 Sep 22, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Differential Remote Voltage Sensing
  • 3V to 5.5V Input Supply Range
  • I2C-Controlled 0.25V to 1.275V Output Voltage Range
  • 2.2MHz Operation
  • ±2% Output-Voltage Accuracy
  • Power-Good Output
  • Current-Mode, Forced-PWM, and Skip Operation
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive
  • Core Processor System/GPU Power

Description

The MAX20412 evaluation kit (EV kit) demonstrates the MAX20412 automotive 2-channel step-down controller. The EV kit operates over a 3V to 5.5V input range. Output 1 is set for 0.825V and up to 60A load and output 2 is set for 0.825V and up to 30A load.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20412 Sep 22, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.