Top

MAX20408EVKIT

Evaluation Kit for the MAX20408/MAX20410

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20408/MAX20410 Sep 27, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Input Supply Range from 3V to 36V
  • Output Voltage: 3.3V/5V Fixed and Adjustable from 0.8V to 10V
  • Delivers Up to 8A/10A
  • Frequency-Synchronization Input
  • Enable Input
  • Spread Spectrum Available
  • Voltage Monitoring PGOOD Output Available
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive ADAS and other safety critical applications
  • Automotive High Power Sensor Fusion
  • Automotive Infotainment Systems
  • Distributed DC Power Systems
  • Navigation and Radio Head Units

Description

The MAX20408/MAX20410 evaluation kits (EV kits) provide a proven design to evaluate the MAX20408/ MAX20410 automotive synchronous buck converter with 10µA quiescent current. The EV kit comes with a MAX20410AFOB/VY+(400kHz) or MAX20408AFOE/VY+(2.1MHz) installed, as well as various test points and jumpers for evaluation. The EV kit output voltage is fixed 3.3V and easily configured to 0.8V to 10V with minimum component changes.

The EV kit is designed to deliver up to 8A/10A with input voltage 3V to 36V. The output voltage quality can be monitored by observing the PGOOD signal.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20408/MAX20410 Sep 27, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.