Top

MAX20406EVKIT

Evaluation Kit for the MAX20404/MAX20405/MAX20406

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Input Supply Range from 3V to 36V
  • Output Voltage: 3.3V/5V Fixed and Adjustable from 0.8 to 10V
  • Delivers up to 6A
  • Frequency - Synchronization Input
  • Enable Input
  • Spread Spectrum Available
  • Voltage Monitoring PGOOD Output Available
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive ADAS and other safety critical applications
  • Automotive Infotainment Systems
  • High-Voltage DC-DC Converters
  • Industrial

Description

The MAX20406 evaluation kit (EV kit) provides a proven design to evaluate the MAX20406 automotive 2.1MHz synchronous buck converter with 10µA quiescent current. The standard EV kit PCB comes with a MAX20406AFOB/ VY+ (2.1MHz, 3.3V) installed, as well as various test points and jumpers for evaluation. The EV kit output voltage is fixed and easily configured with minimum component changes. The default EV kit is designed to deliver up to 6A with input voltage 3V to 36V. Output voltage quality can be monitored by observing the PGOOD signal. The MAX20406 EV kit can also be used to evaluate the MAX20404 and MAX20405.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.