Top

MAX20403EVKIT

Evaluation Kit for the MAX20403

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20403 Jul 27, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 3V to 36V Input Supply Range
  • 5V or 3.3V Fixed Output Voltage, or Adjustable between 0.8V and 12V
  • Delivers up to 3.5A Output Current (up to 2.5A for MAX20402)
  • Frequency Synchronization Input
  • 99% Duty Cycle Operation with Low Dropout
  • Voltage-Monitoring PGOOD Output with UV/OV Feature
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Applications
  • ADAS Systems
  • Radar Modules
  • Infotainment
  • Industrial Applications
  • High-Voltage DC-DC Converters

Description

The MAX20403 evaluation kit (EV kit) provides a proven design to evaluate the MAX20403 automotive 2.1MHz high-voltage mini-buck converter in a 15-pin, side-wettable FC2QFN package. All components are rated for the automotive temperature range. Various test points and jumpers are included for evaluation.

The MAX20403 EV kit comes with the MAX20403AFLB/ VY+ installed (3.3V, 2.1MHz). This EV kit can be used to evaluate all variants of the MAX20402/MAX20403 with minimal component changes.

Simplified Block Diagram

MAX20403EVKIT: Board Photo MAX20403EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX20403 Jul 27, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.