Top

MAX20098EVKIT

Evaluation Kit for the MAX20098

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20098 Jan 31, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 3.5V to 36V Input Supply Range
  • Output Voltage: 5V or 3.3V Fixed, or Adjustable from 1V Up to 10V
  • Delivers Up to 20A Output Current
  • Frequency-Synchronization Input
  • Enable Input
  • Voltage-Monitoring PGOOD Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • General-Purpose Point-of-Load (POL)
  • Infotainment Systems
  • USB Hub

Description

The MAX20098 evaluation kit (EV kit) provides a proven design to evaluate the MAX20098 automotive 2.2MHz synchronous step-down controller with 3.5µA IQ. The EV kit PCB comes with a MAX20098ATEA/VY+ installed, as well as various test points and jumpers for evaluation. The EV kit output voltage is fixed and is easily configured with minimum component changes. The default EV kit is designed to deliver up to 7A with input voltages from 3.5V to 36V, but can be configured to deliver up to 20A. Output-voltage quality can be monitored by observing the PGOOD signal.

Simplified Block Diagram

MAX20098 MAX20098 Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX20098 Jan 31, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.