Top

MAX20079EVKIT

Evaluation Kit for the MAX20079

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20079 Aug 22, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 3.5V to 36V Input Supply Range
  • 5V or 3.3V Fixed Output Voltage, or Adjustable Between 3V and 10V
  • Delivers Up to 3.5A Output Current
  • Frequency Synchronization Input
  • Enable Input
  • Voltage-Monitoring PGOOD Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • ADAS
  • Cluster
  • Infotainment
  • Navigation
  • Point of Load

Description

The MAX20079 evaluation kit (EV kit) provides a proven design to evaluate the MAX20079 2.1MHz/400kHz highvoltage mini-buck converter in a 20-pin Side-Wettable TQFN (SWTQFN) package. All components are rated for the automotive temperature range. Various test points and jumpers are included for evaluation.

MAX20079EVKIT# comes with MAX20079AATP/VY+ installed (5V, 2.1MHz) and can be used to evaluate any MAX20079 variant with minimal component changes.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20079 Aug 22, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .