Top

Product Details

The MAX20075 and MAX20076 evaluation kits (EV kit) provide a proven design to evaluate the MAX20075/ MAX20076/MAX25276 2.1MHz high-voltage mini-buck converters in a 12-pin TDFN package. All components are rated for the automotive temperature range. Various test points and jumpers are included for evaluation.

The EV kit comes with a MAX2007_ATCA/V+ installed, but can also be used to evaluate the MAX2007_ATCB/V+ or MAX2007_ATCC/V+ or MAX25276ATCA/VY+ with minimal U1 component changes.

Key Features

  • 3.5V to 36V Input Supply Range
  • 5V or 3.3V Fixed Output Voltage, or Adjustable Between 1V and 10V
  • Delivers Up to 0.6A/1.2A Output Current
  • Frequency-Synchronization Input
  • Enable Input
  • Voltage-Monitoring PGOOD Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive
  • High-Voltage DC-DC Converters
  • Industrial
Parametric specs for Step-Down Switching Regulator Reference Designs
VIN (V) (min) 6
VIN (V) (max) 36
VOUT1 (V) (min) 5
VOUT1 (V) (max) 5
IOUT1 (A) (max) 0.6
Switch Type Internal
Design Type Maxim EE-Sim
Parts Used MAX20075
View More

Technical Docs

Design & Development

Click any title below to view the detail page where available.

/en/design/design-tools/ee-sim.html?

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal

Parameters

Parametric specs for Step-Down Switching Regulator Reference Designs
VIN (V) (min) 6
VIN (V) (max) 36
VOUT1 (V) (min) 5
VOUT1 (V) (max) 5
IOUT1 (A) (max) 0.6
Switch Type Internal
Design Type Maxim EE-Sim
Parts Used MAX20075

Key Features

  • 3.5V to 36V Input Supply Range
  • 5V or 3.3V Fixed Output Voltage, or Adjustable Between 1V and 10V
  • Delivers Up to 0.6A/1.2A Output Current
  • Frequency-Synchronization Input
  • Enable Input
  • Voltage-Monitoring PGOOD Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive
  • High-Voltage DC-DC Converters
  • Industrial

Description

The MAX20075 and MAX20076 evaluation kits (EV kit) provide a proven design to evaluate the MAX20075/ MAX20076/MAX25276 2.1MHz high-voltage mini-buck converters in a 12-pin TDFN package. All components are rated for the automotive temperature range. Various test points and jumpers are included for evaluation.

The EV kit comes with a MAX2007_ATCA/V+ installed, but can also be used to evaluate the MAX2007_ATCB/V+ or MAX2007_ATCC/V+ or MAX25276ATCA/VY+ with minimal U1 component changes.

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal