MAX20074EVKIT

Evaluation Kit for the MAX20074


Please check latest availability status for a specific part variant.

Description

The MAX20074 evaluation kit demonstrates the performance and behavior of the MAX20074, a part in the MAX20015–MAX20018/MAX20073/MAX20074 family of pin-compatible, low-voltage, step-down switching regulator ICs.

The regulator delivers current up to 3A at an output voltage between 0.5V and 3.8V. The device operates from a 2.7V to 5.5V input supply voltage, making it ideal for post-regulation and point-of-load applications. The total error over load, line, and temperature ranges is 1.5%. The base switching frequency is 2.2MHz, which allows for all-ceramic capacitor application designs. The regulator can either be synchronized to an external clock or placed in a power-saving skip mode for increased efficiency at light loads.

The regulator provides an enable input and fault flag output. The output voltage can be set using an external resistor-divider and an internal 0.5V reference. Alternatively, it can be programmed at the factory for a specific output voltage, achieving 1.5% output accuracy without resorting to expensive 0.1% resistors. The soft-start time and fault hold time can also be factory programmed.

The regulators include overtemperature shutdown and overcurrent limiting. They are designed to continuously operate over the -40°C to 125°C ambient temperature. range

Key Features

  • 2.7V to 5.5V Input Voltage Range
  • 0.5V to 3.8V Output Voltage Range
    • Set by External Resistive Divider or Preprogrammed at Factory
    • Base EV Kit Configuration Set to 1.8V/3A Output
  • High-Frequency Switching (2.2MHz) Allows for an All-Ceramic Capacitor Design
  • Continuously Produces Output Current Up to 3A
  • Compact Solution Size
    • Externally Adjustable Output Implementation Fits Inside 65mm2 Area
    • Preprogrammed Output Implementation Fits Inside 55mm2 Area

Applications/Uses

  • Automotive
  • Point-of-Load

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Tools & Models

  • MAX20074EVKIT Gerber File
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX20076E
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX20076D
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX25276D
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX20075D
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAXM17724
    Integrated 4V-60V, 150mA, Himalaya uSLIC Power Module DC-DC Converter with 50mA Linear Regulator

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17712
    Integrated 4V-60V, 150mA, Himalaya uSLIC Power Module DC-DC Converter with 50mA Linear Regulator

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17720
    Integrated 4V-60V, 150mA, Himalaya uSLIC Power Module DC-DC Converter with 50mA Linear Regulator

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM15068
    7.5V to 60V, 200mA Himalaya uSLIC Step-Down Power Module

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17633
    4.5V to 36V, 2A Himalaya uSLIC Step-Down Power Modules

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17634
    4.5V to 36V, 2A Himalaya uSLIC Step-Down Power Modules

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17635
    4.5V to 36V, 2A Himalaya uSLIC Step-Down Power Modules

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17630
    4.5V to 36V, 1A Himalaya uSLIC Step-Down Power Module

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17631
    4.5V to 36V, 1A Himalaya uSLIC Step-Down Power Module

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17632
    4.5V to 36V, 1A Himalaya uSLIC Step-Down Power Module

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17537
    4.5V to 60V, 3A High-Efficiency, DC-DC Step-Down SiP Power Module with Integrated Inductor

    • Reduces Design Complexity, Manufacturing Risks, and Time to Market
    • Saves Board Space in Space-Constrained Applications
    • Offers Flexibility for Power-Design Optimization

    MAX20473
    Low-Voltage Synchronous Boost Converter

    • Synchronous Boost Converter
    • 3.0V to 4.0V Operating Supply Voltage
    • True Output Shutdown

    MAX17662
    3.5V to 36V, 2A, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation

    MAX77504
    14V Input, 3A High-Efficiency Buck Converter in WLP or QFN

    • 3A Single-Channel Buck Regulator
    • 2.6V to 14V Input Voltage
    • 0.6V to 6V Output Voltage Range

    MAX20458
    36V Boost Controller with 3.5A Synchronous Buck Converter For Automotive Applications

    • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • Enables Crank-Ready Designs
    • EMI Reduction Features Reduce Interference with Sensitive Radio Bands without Sacrificing Wide Input Voltage Range

    MAX20057
    36V Boost Controller with Dual 3.5A/2A Synchronous Buck Converters for Automotive Applications

    • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • Enables Crank-Ready Designs
    • Integration and Thermally Enhanced Packages Save Board Space and Cost

    MAX17631
    4.5V to 36V, 1.5A, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation

    MAX17634A
    4.5V to 36V, 4.25A, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation

    MAX17634B
    4.5V to 36V, 4.25A, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation

    MAX17634C
    4.5V to 36V, 4.25A, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation

    MAX77501
    110VPK-PK High-Efficiency Piezo Haptic Actuator Boost Driver

    • 110VPK-PK Haptic Waveforms Generation
    • Optimized for up to 2µF Haptic Piezo Actuator
    • 2.8V to 5.5V Input Supply Range

    MAX20457
    36V Dual 3.5A/2A Synchronous Buck Converters for Automotive Applications

    • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • Enables Crank-Ready Designs
    • EMI Reduction Features Reduce Interference with Sensitive Radio Bands without Sacrificing Wide Input-Voltage Range

    MAXM17536
    4.5V to 60V, 4A High-Efficiency, DC-DC Step-Down SiP Power Module with Integrated Inductor

    • Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
    • Saves Board Space in Space-Constrained Applications
    • Offers Flexibility for Power-Design Optimization

    MAX17576
    4.5V to 60V, 4A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation

    MAX20412
    Automotive Low-Voltage 2-Channel Step-Down Controller

    • 2-Channel, High-Efficiency DC-DC Controller in a Small Solution Size
    • High-Precision Regulator for Applications Processors
    • Low-Noise Features Reduce EMI

    MAX20343
    Ultra-Low Quiescent Current, Low Noise 3.5W Buck-Boost Regulator

    • Extend System Run Time
    • Low, Continuous Noise Profile
    • Adaptable Load Transient Response

    MAX20004E
    36V, 220kHz to 2.2MHz, 4A/6A/8A Fully Integrated Automotive Step-Down Converters

    • Multiple Functions for Small Size
    • High Precision
    • Robust for the Automotive Environment

    MAX20006E
    36V, 220kHz to 2.2MHz, 4A/6A/8A Fully Integrated Automotive Step-Down Converters

    • Multiple Functions for Small Size
    • High Precision
    • Robust for the Automotive Environment

    MAX20008E
    36V, 220kHz to 2.2MHz, 4A/6A/8A Fully Integrated Automotive Step-Down Converters

    • Multiple Functions for Small Size
    • High Precision
    • Robust for the Automotive Environment

    MAX17630
    4.5V to 36V, 1A, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation

    MAX20011
    Automotive Single 8A/12A Step-Down Converter with High Efficiency

    • High-Efficiency DC-DC Converter
    • Up to 12A peak output current:
    • Differential Remote Voltage Sensing