Top

MAX20058EVKIT

Evaluation Kit for the MAX20058

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20058 Jul 24, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Operates from 6.5V to 60V at 24V Nominal Input
  • Meets Stringent OEM Module Power Consumption and Performance Specifications
  • 5V Output Voltage at 400kHz Switching Frequency
  • Up to 1A Output Current with Adjustable Peak Current Limit
  • Jumpers for Quickly Adjusting Peak Current Limit and Mode Selection
  • Auxiliary Bootstrap LDO to Improve Efficiency
  • Adjustable Soft-Start Time with External Capacitor
  • Optimized Application Layout and Components for Quick Design Implementation
  • Fully Assembled and Tested

Applications/Uses

  • 14V/24V Systems
  • Truck Applications

Description

The MAX20058 EV kit is a proven design to evaluate the MAX20058 high-efficiency, high-voltage, synchronous step-down DC-DC converter in a TDFN package. The EV kit is optimized to generate a 5V output at load currents up to 1A from a 24V input supply and can be reconfigured to meet other system requirements. The EV kit features a 400kHz switching frequency. The EV kit can be used to monitor the IC’s features such as adjustable input undervoltage lockout, adjustable soft-start, adjustable switching frequency, adjustable current limit, open-drain active-low RESET signal, and external frequency synchronization.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20058 Jul 24, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.