Top

MAX20040EVKIT

Evaluation Kit for the MAX20039/MAX20040

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20039/MAX20040 Jun 20, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • +2V to +36V Input Supply Range
  • Delivers up to 1.2A Output Current (MAX20040)
  • Frequency-Synchronization Input
  • Enable Input
  • Voltage-Monitoring PGOOD Output
  • Enable or Disable Spread Spectrum
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Body Electronics
  • Infotainment Systems
  • Point-of-Load Power Supply
  • Power over Coax
  • Start-Stop Systems

Description

The MAX20040 evaluation kit (EV kit) is a fully assembled and tested application circuit for the MAX20040, which is a small, synchronous buck-boost converter family with integrated high-side and low-side switches. Each EV kit is designed to deliver up to 1.2A with input voltages from +4.5V to +36V, while using only 52µA quiescent current at no load. Input voltage can be lowered to +2V after regulation. Output-voltage quality can be monitored by observing the PGOOD signal.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20039/MAX20040 Jun 20, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .