Top

MAX20034HFEVKIT

Evaluation Kit for the MAX20034

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20034 Aug 06, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Dual High-Voltage Step-Down Controllers to Minimize Board-Area Occupancy
  • Meets Stringent OEM Module Power Consumption and Performance Specifications
  • 17μA Quiescent Current in Skip Mode
  • ±1.5% Output-Voltage Accuracy: 5.0V/3.3V, Fixed or Adjustable by External Resistor-Divider
  • EMI Reduction Features and Adjustable Fixed-Frequency Operation to Reduce Signal Interference
  • Optimized Application Layout and Components for Quick Design Implementation
  • Jumpers and Test Points on Key Nodes for Simplified Evaluation
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Distributed DC Power Systems
  • Navigation and Radio Head Units
  • POL Applications for Automotive Power

Description

The MAX20034 evaluation kit (EV kit) is a fully assembled and tested application circuit that simplifies the evaluation of the MAX20034 high-efficiency 400kHz/2.2MHz, 36V, dual buck controller IC.

This EV kit operates from 3.5V to 42V supply and provides two synchronous step-down outputs by switching at 400kHz/2.2MHz, with each one 180° out of phase from the other. The frequency and output voltages can be adjusted using external resistors. SYNC input programmability enables three frequency modes for optimized performance: forced fixed-frequency operation, skip mode with ultra-low quiescent current, and synchronized external clock frequency.

Simplified Block Diagram

MAX20034 MAX20034 Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX20034 Aug 06, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .