Top

MAX20030EVKIT

Evaluation Kit for the MAX20030/MAX20031

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20030/MAX20031 Aug 12, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Dual-Synchronous Step-Down Controllers Operate at 180° Out-of-Phase to Reduce Switching Noise
  • Preboost Controller Maintains Operation with Low Supply Voltage
  • 3.5V to 36V Wide Input Supply Range
  • Buck Output Voltage: 5V and 3.3V Fixed or Adjustable Between 1V and 10V
  • 5V, 200mA LDO Output
  • Current-Mode Controllers with Forced-PWM and Skip Modes
  • Resistor-Programmable Frequency Between 1MHz and 2.2MHz
  • Frequency Synchronization Input
  • Independent Enable Inputs
  • Voltage-Monitoring PGOOD_ Outputs
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Distributed DC Power Systems
  • Instrument Cluster
  • Navigation and Radio Head Units

Description

The MAX20030 evaluation kit (EV kit) is a fully assembled and tested application circuit for the MAX20030 highvoltage, dual-synchronous step-down controller IC with preboost and an internal LDO. The EV kit is set up to provide 5V and 3.3V from an input voltage ranging from 3.5V to 36V. The preboost circuit maintains the 10V supply rail for input voltages below 10V. Each buck rail can deliver up to 5A load current. Various jumpers are provided to help evaluate features of the IC. The EV kit can also be used to evaluate the pin-compatible MAX20031 with IC replacement of U1.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20030/MAX20031 Aug 12, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .