Top

MAX20029CEVKIT

Evaluation Kit for the MAX20029/MAX20029C

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20029/MAX20029C Jul 01, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 3.0V to 5.5V Input Voltage Range
  • 1.0V to 4.0V Output Voltages Range
    • Resistive Dividers Used to Set Appropriate Output Voltage
  • High Switching Frequency of 2.2MHz
    • Two Channels Operate 180° Out-of-Phase
  • Individual Enable and Reset Connections Available
  • Loop Measurements Ready on All Channels
  • Overtemperature and Short-Circuit Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive
  • Industrial

Description

The MAX20029 EV kit is a fully assembled and tested PCB that demonstrates the capabilities of the MAX20029 power-management IC (PMIC), which comprises four low-voltage step-down converters. The IC operates at a 3V to 5.5V input supply voltage, regulates to a 1V to 4V voltage range, and delivers up to 1.5A of current at each of its outputs. The converters are high-frequency switchers, operating at 2.2MHz. The high switching frequency allows for reduced component values and sizes, including a single ceramic output capacitor on each rail. All channels have independent undervoltage/overvoltage comparators at both input and output, current limiting, and fault-flag outputs. The EV kit ships fully assembled and tested, ready for immediate evaluation of the IC.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20029/MAX20029C Jul 01, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.