Top

MAX20026EVKIT

Evaluation Kit for the MAX20026/MAX20026S

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20026/MAX20026S Aug 16, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Complete Power Solution
    • Quad Step-Down DC-DC Converters up to 1A Each
    • 3V to 5.5V Input Supply Range
    • Integrated Linear Regulator (LDO)
      • Adjustable LDO Output Voltage
      • Separate LDO Input to Increase Efficiency
    • Individual Enables, One System Power Good
  • 3.2MHz Switching Frequency Operation
  • ±3% Output Voltage Accuracy
  • Fully Assembled and Tested

Applications/Uses

  • Automotive
  • Industrial

Description

The MAX20026 evaluation kit (EV kit) demonstrates the MAX20026/MAX20026S Automotive quad, low-voltage step-down DC-DC converters with low noise LDO.

The EV kit operates over an input range of 3V to 5.5V. DC-DC outputs 1-4 are factory set to 3.3V, 1.0V, 1.8V and 1.5V, respectively. The LDO output is set to 2.5V. Each DC-DC output can deliver up to 1A load, and the LDO can deliver up to 0.3A load.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20026/MAX20026S Aug 16, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .