MAX20020EVKIT

Evaluation Kit for the MAX20019/MAX20020


Please check latest availability status for a specific part variant.

Description

The MAX20019/MAX20020 evaluation kits (EV kits) are fully assembled and tested PCBs that demonstrate the MAX20019 and MAX20020 dual step-down converters with integrated high-side and low-side MOSFETs.

The EV kits provide a high-efficiency power-conversion solution and generate low output voltage from the dual step-down converters: OUT1 steps down up to 16V high input to 3.3V to provide the power to OUT2, while OUT2 steps down the OUT1 voltage to 1.8V. The 3.2MHz switching-frequency operation allows for the use of all ceramic capacitors and minimizes external components. The EV kits feature on/off jumper controls to enable/disable OUT1 and OUT2.

Key Features

  • 3.5V to 16V Operating Supply Voltage
  • 5V, 3.3V, 3.0V, and 2.8V Options at 500mA
  • Synchronous Step-Down Converter (OUT1)
  • 1.8V, 1.5V, 1.2V, and 1V Options at 500mA
  • Synchronous Step-Down Converter (OUT2)
  • 3.2MHz Operation Minimizes System Solution Size
  • Minimized External Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Point-of-Load
  • Surround-View Camera Power Supplies

Tools & Models

  • MAX20020EVKIT Gerber File
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX20710
    Integrated, Step-Down Switching Regulator with PMBus

    • High Power Density and Low Component Count
    • Optimized Component Performance and Efficiency with Reduced Design-In Time
    • Increased Power-Supply Reliability with System and IC Self-Protection Features

    MAX17760
    4.5V to 76V, 300mA, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation

    MAX20430
    Four-Output Mini PMIC for Safety Applications

    • Multiple Functions for Small Size
    • High-Precision for ASIL Applications
    • Diagnostics and Redundant Circuits

    MAX18166
    High-Efficiency, 4A, Step-Down DC-DC Regulator with Internal Power Switches

    • Feature Integration Shrinks Solution Size
    • High Efficiency Conserves Power
    • Safe, Reliable, Accurate Operation

    MAX18066
    High-Efficiency, 4A, Step-Down DC-DC Regulator with Internal Power Switches

    • Feature Integration Shrinks Solution Size
    • High Efficiency Conserves Power
    • Safe, Reliable, Accurate Operation

    MAX77511
    10V Input, Quad-Phase Configurable, 3A/Phase, High-Efficiency Buck Converter

    • 3A/Phase Configurable Buck Regulator
    • 2.3V to 10V Input Voltage Range
    • 0.25V to 5.2V Output Voltage Range

    MAX77711
    10V Input, Quad-Phase Configurable, 3A/Phase, High-Efficiency Buck Converter

    • 3A/Phase Configurable Buck Regulator
    • 2.3V to 10V Input Voltage Range
    • 0.25V to 5.2V Output Voltage Range

    MAX15158, MAX15158A
    High-Voltage Multiphase Boost Controller

    • Wide Operating Range
    • Integration Reduces Design Footprint
    • Robust Fault Protection Improves Quality and Reliability

    MAX15158A
    High-Voltage Multiphase Boost Controller

    • Wide Operating Range
    • Integration Reduces Design Footprint
    • Robust Fault Protection Improves Quality and Reliability

    MAX25201
    36V Automotive Low-IQ 200kHz to 2.2MHz Synchronous Boost Controller

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • 20µA Quiescent Current in Skip Mode
    • ±1.5% FB Voltage Accuracy
    • Output Voltage Range: Fixed or Adjustable Between 3.5V and 60V
  • Enables Crank-Ready Designs
    • Operates Down to 1.8V After Startup
    • Wide Input Supply Range from 4.5V to 36V
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands Without Sacrificing Wide Input Voltage Range
    • Spread-Spectrum Option
    • Frequency-Synchronization Input
    • Resistor-Programmable Frequency Between 200kHz and 2.2MHz

  • MAX25202
    36V Automotive Low-IQ 200kHz to 2.2MHz Synchronous Boost Controller

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • 20µA Quiescent Current in Skip Mode
    • ±1.5% FB Voltage Accuracy
    • Output Voltage Range: Fixed or Adjustable Between 3.5V and 60V
  • Enables Crank-Ready Designs
    • Operates Down to 1.8V After Startup
    • Wide Input Supply Range from 4.5V to 36V
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands Without Sacrificing Wide Input Voltage Range
    • Spread-Spectrum Option
    • Frequency-Synchronization Input
    • Resistor-Programmable Frequency Between 200kHz and 2.2MHz

  • MAX25200
    36V Automotive Low-IQ 200kHz to 2.2MHz Sepic/Flyback Controller

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
  • 20μA Quiescent Current in Skip Mode
  • ±1.5% FB Voltage Accuracy

  • MAX20499
    Automotive Core Power Supply 5V, 8A/12A Step-Down Converter

  • High-Efficiency DC-DC Converter
  • Up to 12A peak output current:
    • MAX20499A: 8A
    • MAX20499B: 12A
  • Differential Remote Voltage Sensing

  • MAX20076E
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX25276D
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX20076D
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX20075D
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing