MAX20019EVKIT

Evaluation Kit for the MAX20019/MAX20020


Please check latest availability status for a specific part variant.

Description

The MAX20019/MAX20020 evaluation kits (EV kits) are fully assembled and tested PCBs that demonstrate the MAX20019 and MAX20020 dual step-down converters with integrated high-side and low-side MOSFETs.

The EV kits provide a high-efficiency power-conversion solution and generate low output voltage from the dual step-down converters: OUT1 steps down up to 16V high input to 3.3V to provide the power to OUT2, while OUT2 steps down the OUT1 voltage to 1.8V. The 3.2MHz switching-frequency operation allows for the use of all ceramic capacitors and minimizes external components. The EV kits feature on/off jumper controls to enable/disable OUT1 and OUT2.

Key Features

  • 3.5V to 16V Operating Supply Voltage
  • 5V, 3.3V, 3.0V, and 2.8V Options at 500mA
  • Synchronous Step-Down Converter (OUT1)
  • 1.8V, 1.5V, 1.2V, and 1V Options at 500mA
  • Synchronous Step-Down Converter (OUT2)
  • 3.2MHz Operation Minimizes System Solution Size
  • Minimized External Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Point-of-Load
  • Surround-View Camera Power Supplies

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Tools & Models

  • MAX20019EVKIT Gerber File
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX20473
    Low-Voltage Synchronous Boost Converter

    • Synchronous Boost Converter
    • 3.0V to 4.0V Operating Supply Voltage
    • True Output Shutdown
  • High Precision
    • ±1.5% Output-Voltage Accuracy
    • 93V ±2% Undervoltage Monitoring
    • 107V ±2% Overvoltage Monitoring
  • Robust for the Automotive Environment
    • Current-Mode Control, Forced-PWM, and Skip Operation
    • Overtemperature and Overcurrent Protection
    • 12-Pin (3mm × 3mm) TDFN

  • MAX17662
    3.5V to 36V, 2A, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation

    MAX77504
    14V Input, 3A High-Efficiency Buck Converter in WLP or QFN

    • 3A Single-Channel Buck Regulator
    • 2.6V to 14V Input Voltage
    • 0.6V to 6V Output Voltage Range

    MAX20458
    36V Boost Controller with 3.5A Synchronous Buck Converter For Automotive Applications

    • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • Enables Crank-Ready Designs
    • EMI Reduction Features Reduce Interference with Sensitive Radio Bands without Sacrificing Wide Input Voltage Range

    MAX20057
    36V Boost Controller with Dual 3.5A/2A Synchronous Buck Converters for Automotive Applications

    • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • Enables Crank-Ready Designs
    • Integration and Thermally Enhanced Packages Save Board Space and Cost

    MAX17631
    4.5V to 36V, 1.5A, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation

    MAX17634A
    4.5V to 36V, 4.25A, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation

    MAX17634B
    4.5V to 36V, 4.25A, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation

    MAX17634C
    4.5V to 36V, 4.25A, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation

    MAX77501
    110VPK-PK High-Efficiency Piezo Haptic Actuator Boost Driver

    • 110VPK-PK Haptic Waveforms Generation
    • Optimized for up to 2µF Haptic Piezo Actuator
    • 2.8V to 5.5V Input Supply Range

    MAX20457
    36V Dual 3.5A/2A Synchronous Buck Converters for Automotive Applications

    • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • Enables Crank-Ready Designs
    • EMI Reduction Features Reduce Interference with Sensitive Radio Bands without Sacrificing Wide Input-Voltage Range

    MAXM17536
    4.5V to 60V, 4A High-Efficiency, DC-DC Step-Down SiP Power Module with Integrated Inductor

    • Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
    • Saves Board Space in Space-Constrained Applications
    • Offers Flexibility for Power-Design Optimization

    MAX17576
    4.5V to 60V, 4A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation

    MAX20412
    Automotive Low-Voltage 2-Channel Step-Down Controller

    • 2-Channel, High-Efficiency DC-DC Controller in a Small Solution Size
    • High-Precision Regulator for Applications Processors
    • Low-Noise Features Reduce EMI

    MAX20343
    Ultra-Low Quiescent Current, Low Noise 3.5W Buck-Boost Regulator

    • Extend System Run Time
    • Low, Continuous Noise Profile
    • Adaptable Load Transient Response

    MAX20004E
    36V, 220kHz to 2.2MHz, 4A/6A/8A Fully Integrated Automotive Step-Down Converters

    • Multiple Functions for Small Size
    • High Precision
    • Robust for the Automotive Environment

    MAX20006E
    36V, 220kHz to 2.2MHz, 4A/6A/8A Fully Integrated Automotive Step-Down Converters

    • Multiple Functions for Small Size
    • High Precision
    • Robust for the Automotive Environment

    MAX20008E
    36V, 220kHz to 2.2MHz, 4A/6A/8A Fully Integrated Automotive Step-Down Converters

    • Multiple Functions for Small Size
    • High Precision
    • Robust for the Automotive Environment

    MAX17630
    4.5V to 36V, 1A, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation

    MAX20011
    Automotive Single 8A/12A Step-Down Converter with High Efficiency

    • High-Efficiency DC-DC Converter
    • Up to 12A peak output current:
    • Differential Remote Voltage Sensing

    MAX15158Z
    High-Voltage Multiphase Boost Controller

    • Wide Operating Range
    • Integration Reduces Design Footprint
    • Robust Fault Protection Improves Quality and Reliability

    MAX20079
    Automotive 36V 3.5A Buck Converter with 3.5μA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX20026, MAX20026S
    Automotive Quad, Low-Voltage Step-Down DC-DC Converters with Low-Noise LDO

    • High-Integration Shrinks Solution Size
    • Performance Designed for Automotive Point-of-Load Regulation
    • Low-Noise Features Improve EMI Performance

    MAX20026S
    Automotive Quad, Low-Voltage Step-Down DC-DC Converters with Low-Noise LDO

    • High-Integration Shrinks Solution Size
    • Performance Designed for Automotive Point-of-Load Regulation
    • Low-Noise Features Improve EMI Performance

    MAX20801
    MPP Tracking DC-DC Converter

    • Performs MPPT on 20-24 Series Connected PV Cells
    • Fast MPPT Reacts Quickly to Changing Conditions
    • Integrated Voltage-Limiting Clamps Output Voltage

    MAX20800
    MPP Tracking DC-DC Converter

    • Performs MPPT on 20-24 Series Connected PV Cells
    • Fast MPPT Reacts Quickly to Changing Conditions
    • Integrated Voltage-Limiting Clamps Output Voltage

    MAX20059
    72V, 1A, Automotive Synchronous Step-Down DC-DC Converter

    • Synchronous DC-DC Converters with Integrated FETs
    • Flexibility
    • Active-Low RESET Output and EN Input (26V max) Simplify Power Sequencing

    MAX20058
    60V, 1A, Automotive Synchronous Step-Down DC-DC Converter

    • Synchronous DC-DC Converters with Integrated FETs
    • Flexibility
    • Active-Low RESET Output and EN Input (26V max) Simplify Power Sequencing