Top

MAX20012EVKIT

Evaluation Kit for the MAX20012B

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20012B May 03, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Differential Remote Voltage Sensing
  • 3V to 5.5V Input Supply Range
  • I2C-Controlled 0.5V to 1.5875V Output Voltage Range
  • 2.2MHz Operation
  • ±2% Output-Voltage Accuracy
  • Power-Good Output
  • Current-Mode, Forced-PWM, and Skip Operation
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive
  • Core Processor System/GPU Power

Description

The MAX20012 evaluation kit (EV kit) demonstrates the MAX20012B automotive 2-channel step-down converters. The EV kit operates over a 3V to 5.5V input range. Output 1 is set for 0.98V and up to 24A load and output 2 is set for 0.95V and up to 12A load.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20012B May 03, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .