Top

MAX20011GEVKIT

Evaluation Kit for the MAX20011G

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20011G Jan 10, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • High Efficiency DC-DC Converter
  • Up to 16A Peak Output Current
  • Differential Remote Voltage Sensing
  • 3.0V to 5.5V Operating Supply Voltage
  • I2C Controlled Output Voltage:
    • 0.5V to 1.275V in 6.25mV Steps
  • Excellent Load Transient Performance
  • Programmable Compensation
  • 2.2MHz or 1.1MHz Operation
  • Loop Measurements Ready
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive ADAS Systems
  • SoC Core Power

Description

The MAX20011G EV kit is a fully assembled and tested PCB intended to demonstrate the capability of the MAX20011G step-down (buck) voltage regulator. The MAX20011G has an output current rating of 16A. The IC operates at 3V to 5.5V input supply voltage and can regulate to a voltage range of 0.5V to 1.275V.

The MAX20011G features a 2.2MHz fixed-frequency PWM mode for better noise immunity and load transient response. The 2.2MHz frequency operation allows for the use of all ceramic capacitors and minimizes external components. The spread-spectrum frequency modulation option minimizes radiated electromagnetic emissions. Integrated low RDS(ON) switches improve efficiency at heavy loads and simplifiy the layout.

The MAX20011G is offered with factory-preset output voltage. The I2C interface supports dynamic voltage adjustment with programmable slew rates. Other features include programmable soft-start, over-current, and overtemperature protections.

Simplified Block Diagram

MAX20011GEVKIT: Board Photo MAX20011GEVKIT: Board Photo title= Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX20011G Jan 10, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .