Top

MAX20003EVKIT

Evaluation Kit for the MAX20002 and MAX20003

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20002 and MAX20003 May 28, 2014

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Wide 3.5V to 36V Input Supply Range
  • Forced-PWM or Skip-Mode Operation
  • Programmable Switching Frequency
  • Power-Good Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Distributed DC Power Systems
  • Navigation and Radio Head Units
  • Point-of-Load Applications in Automotive

Description

The MAX20003 evaluation kit (EV kit) demonstrates the MAX20002/MAX20003 high-voltage, current-mode step-down converters with low operating current. The EV kit operates over a wide 3.5V to 36V input range and the output is set for 5V at 3A.

The EV kit comes with the MAX20003ATPA/V+ installed. 

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20002 and MAX20003 May 28, 2014

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.