Top

MAX1993EVKIT

Evaluation Kit for the MAX1992, MAX1993

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1992, MAX1993 Mar 05, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 7V to 24V Input Voltage Range
  • Preset 1.8V/2.5V Output Voltages (Adjustable from 0.7V to 5.5V, MAX1992)
  • Dynamically Selectable Output Voltages 1.0V/1.5V (Adjustable from 0.7V to 5.5V, MAX1993)
  • 4A Output Current
  • 300kHz Switching Frequency
  • Selectable Inductor Saturation Protection
  • Power-Good Output
  • Selectable Overvoltage/Undervoltage Protection
  • Low-Profile Components
  • Fully Assembled and Tested

Applications/Uses

  • 1.8V and 2.5V Supplies
  • Active Termination Buses (MAX1993)
  • Core/IO Supplies as Low as 0.7V
  • CPU/Chipset/GPU with Dynamic Voltage Cores
  • DDR Memory Termination (MAX1993)
  • Notebook Computers

Description

The MAX1993 evaluation kit (EV kit) demonstrates the MAX1993's standard 4A application circuit. This DC-to-DC converter steps down high-voltage batteries and/or AC adapters, generating a precision, low-voltage rail for use as chipset, DRAM, and other low-voltage supplies.

The MAX1993 EV kit provides a dynamically adjustable 1.0V/1.5V output voltage from 7V to 24V battery input range. It delivers up to 4A output current with greater than 90% efficiency. The EV kit operates at 300kHz switching frequency and has superior line- and load-transient response.

This EV kit is a fully assembled and tested circuit board. It also allows the evaluation of other dynamically adjustable output voltages in the 0.7V to 5.5V range by changing R6, R7, and R8 resistors.

This EV kit can also be used to evaluate the MAX1992, which has preset 1.8V/2.5V output voltages.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1992, MAX1993 Mar 05, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .