Top

MAX1973EVKIT

Evaluation Kit for the MAX1973, MAX1974

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1973, MAX1974 Nov 20, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Tiny 0.19in² Circuit Footprint
  • Ultra-Low 1.8mm Circuit Height
  • 4.7µF Ceramic Input and Output Capacitors
  • 2.6V to 5.5V Input Voltage Range
  • Up to 1A Output Current
  • 1% Accurate Output Voltage
  • Built-In ±4% Logic-Controlled Voltage Margining (MAX1973)
  • Preset 1V, 1.5V, 1.8V, and 2.5V Outputs or 0.75V to VIN Adjustable Output
  • Fixed-Frequency Current-Mode PWM Operation
  • 1.4MHz Switching Frequency—Operation Outside DSL Band
  • 100% Duty Cycle Dropout Capability
  • Power-OK Output (MAX1974)
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phone Base Stations
  • Central Office DSL and Telecom
  • DSL and Wireless Modems/Routers
  • DSP/ASIC Core and I/O supplies
  • Network Equipment
  • Optical Modules

Description

The MAX1973/MAX1974 evaluation kit (EV kit) is a fully assembled and tested circuit board with separate circuits to evaluate the MAX1973 and MAX1974. Both circuits have an input voltage range of 2.6V to 5.5V. The output of the MAX1973 circuit (OUT1) is a selectable preset of 2.5V or 1.8V, or can be adjusted from 1.25V to VIN by adding external feedback resistors. The output of the MAX1974 circuit (OUT2) is a selectable preset of 1.5V or 1V, or can be adjusted from 0.75V to VIN by adding external feedback resistors. Each output can deliver 1A. The MAX1973 circuit also features jumper-selected voltage margining, which allows the output voltage to be increased or decreased by 4%, while the MAX1974 circuit features a power-OK (POK) output that indicates when the regulator output voltage is in regulation.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1973, MAX1974 Nov 20, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.