Top

MAX1968EVKIT

Evaluation Kit for the MAX1968

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1968 Sep 13, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • ±3A Output Current
  • Operates from a Single Supply (3.0V to 5.5V)
  • High-Efficiency Switch-Mode Design
  • 500kHz or 1MHz Switching Frequency
  • Programmable Heating/Cooling Limit
  • TEC Current-Monitor Output
  • SPI™-Compatible Serial Interface
  • Easy-to-Use Menu-Driven Software
  • Includes Windows 95/98/2000-Compatible Software and Demo PC Board
  • Surface-Mount Construction
  • Fully Assembled and Tested
  • Applications/Uses

    • Automated Test Equipment (ATE)
    • Biotech Lab Equipment
    • EDFA Optical Amplifiers
    • Fiber Optic Network Equipment
    • Fiber-Optic Laser Modules
    • Telecom Fiber Interfaces
    • WDM, DWDM Laser Diode Temperature Control

    Description

    The MAX1968 evaluation kit (EV kit) is a fully assembled and tested PC board that implements a switch-mode driver for a Peltier thermoelectric cooler (TEC) module. It operates from a single 3.0V to 5.5V supply and provides a bipolar ±3A (max) output to the module.

    A potentiometer, DAC, or external source generates a DC temperature set-point voltage. Thermal feedback from the TEC module is compared to the set-point voltage to generate the TEC current-control signal. The MAX1968 accurately regulates the TEC current based on this signal.

    When using the DAC, the EV kit connects to the parallel port of a computer running Windows® 95, 98, or 2000. Software, included with the EV kit, provides a quick and easy method to control the DAC.

    Note: Windows 2000 requires the installation of a driver. Refer to Win2000.pdf or Win2000.txt located on the diskette.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX1968 Sep 13, 2002

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .