Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX1966 and MAX1967 | Dec 18, 2002 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- Lowest Cost Solution
- Up to 96% Efficiency
- Evaluates MAX1966/MAX1967
- 3V to 5.5V Input Range (MAX1966 Circuit)
- 1.8V at 2A Output
- 4.9V to 20V Input Range (MAX1967 Circuit)
- 2.5V at 2A Output
- Fully Assembled and Tested
Applications/Uses
- Cable Modems and Routers
- Graphic Card Supplies
- Networking Power Supplies
- Set-Top Boxes
- Telecom Power Supplies
- Termination Supplies
- xDSL Modems and Routers
Description
The MAX1966 circuit is optimized for a 3V to 5.5V input range and delivers 1.8V at 2A. The MAX1967 circuit is optimized for a 4.9V to 20V input range and delivers 2.5V at 2A. Refer to the MAX1966/MAX1967 data sheet for component selection for higher current applications.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX1966 and MAX1967 | Dec 18, 2002 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.