Product Details
Key Features
- 2.35V to 5.5V Input Supply Range
- 1.8V Output at Up to 15A
- Output Voltage Adjustable Down to 0.8V
- Fixed-Frequency PWM Operation
- Selectable 500kHz/1MHz or External Synchronization
- ±4% Voltage Margining
Applications/Uses
- ASIC, FPGA, DSP, and CPU Core and I/O Voltages
- Cellular Base Stations
- Server and Storage Systems
- Telecom and Network Equipment
Technical Docs
Data Sheet | Evaluation Kit for the MAX1960, MAX1961, MAX1962 | Sep 12, 2003 | |
App Note | Testing a Power Supply for Line and Load Transients |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- 2.35V to 5.5V Input Supply Range
- 1.8V Output at Up to 15A
- Output Voltage Adjustable Down to 0.8V
- Fixed-Frequency PWM Operation
- Selectable 500kHz/1MHz or External Synchronization
- ±4% Voltage Margining
Applications/Uses
- ASIC, FPGA, DSP, and CPU Core and I/O Voltages
- Cellular Base Stations
- Server and Storage Systems
- Telecom and Network Equipment
Description
Technical Docs
Data Sheet | Evaluation Kit for the MAX1960, MAX1961, MAX1962 | Sep 12, 2003 | |
App Note | Testing a Power Supply for Line and Load Transients |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal