Top

MAX1955EVKIT

Evaluation Kit for the MAX1955, MAX1956

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1955, MAX1956 Aug 27, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Configured for 1.8V and 1.5V Outputs
  • MAX1955: 2.25V to 5.5V Input Supply Range
  • MAX1956: 1.6V to 5.5V Input Supply Range
  • Up to 25A Current for Each Output
  • ±4% Voltage Margining
  • Foldback Current Limit
  • Selectable Voltage Sequencing
  • Independent ON/OFF Control
  • Synchronizable to an External Clock
  • Fully Assembled and Tested

Applications/Uses

  • DSP, ASIC, µP, and FPGA Supplies
  • Servers
  • Telecom and Network Equipment
  • Wireless Base Stations

Description

The MAX1955 evaluation kit (EV kit) is a fully assembled and tested circuit board for evaluating the MAX1955 dual- PWM step-down controller. The board comes with the MAX1955 installed, but can also be used to evaluate the MAX1956.

The EV kit is configured to operate from a 2.25V to 5.5V input supply range and provides 1.8V and 1.5V outputs capable of delivering 25A each. By changing appropriate external components, the output voltage can be set from 0.8V to 0.9 x VIN. By using the MAX1956, the input supply range can be extended from 1.6V to 5.5V.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1955, MAX1956 Aug 27, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .