Top

MAX1953EVKIT

Evaluation Kit for the MAX1953/MAX1954

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1953/MAX1954 Oct 20, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Low-Cost Current-Mode Controllers
  • Fixed-Frequency Pulse-Width Modulation (PWM)
  • 0.8V (min) Output Voltage
  • Operates from Low 3V Input Voltage
  • MAX1953
    1MHz Switching Frequency
    Small Component Size, Low Cost
    Adjustable Current Limit
  • MAX1954
  • 3V to 13.2V Input Voltage
    93% Efficiency
    300kHz Switching Frequency
  • Shutdown Feature
  • All n-Channel MOSFET Design for Low Cost
  • No Current-Sense Resistor Needed
  • Internal Digital Soft-Start
  • Surface-Mount Components
  • Thermal-Overload Protection
  • Small 10-Pin µMAX® Package
  • MAX1953/MAX1954 Circuit Fully Assembled and Tested
  • Applications/Uses

    • Graphic Cards and Video Cards
    • Low-Voltage Distributed Power
    • Microprocessor Core Supplies
    • PCs and Servers
    • Printers and Scanners
    • Telecommunications and Networking

    Description

    The MAX1953 evaluation kit (EV kit) demonstrates two low-cost, buck-controller application circuits. The MAX1953 application circuit features an adjustable current limit. The 1MHz switching frequency renders a small footprint. The MAX1954 application circuit operates from a 3V to 13.2V input voltage range and is adjustable independent of the supply voltage. The MAX1954 switches at 300kHz and boasts 93% efficiency with the supplied components.

    This EV kit comes with the MAX1953 and MAX1954 evaluation circuits fully assembled and tested.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX1953/MAX1954 Oct 20, 2005

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .