Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX1951, MAX1952 | Mar 05, 2003 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- 2.6V to 5.5V Input Range
- Output Voltage
- Adjustable 0.8V to VIN (MAX1951)
- Fixed 1.8V (MAX1952)
- 1.5A Output Current
- Tiny Circuit Footprint: 0.55 x 0.7in2
- Low-Profile Components: < 3mm
- All Ceramic Design
- Fixed 1MHz Switching Frequency
- No External Schottky Diode Required
- Surface-Mount Construction
- Fully Assembled and Tested
Applications/Uses
- ASIC/DSP/µP/FPGA Core and I/O Voltages
- Cell Phone Base Stations
- Networking and Telecommunications
- Set-Top Boxes
Description
The MAX1951 EV kit can also be used to evaluate other output voltages by changing the feedback resistors R2 and R3. The EV kit can also be used to evaluate the MAX1952, which is a 1.5A PWM step-down switching regulator with a 1.8V fixed output voltage.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX1951, MAX1952 | Mar 05, 2003 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.