Top

MAX1947_EVKIT

Evaluation Kit for the MAX1947

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1947 Mar 15, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 0.7V to 3.6V Input Voltage Range
  • 1.8V Output Voltage
  • Up to 270mA Output Current
  • No Current-Sense Resistor Needed
  • 90% Efficiency
  • Track Mode when VIN > VOUT
  • Internal MOSFET Switch and Synchronous Rectifier
  • True Shutdown™
  • 1.2MHz (max) Switching Frequency
  • Surface-Mount Components
  • Fully Assembled and Tested
  • Applications/Uses

    • Cordless Phones
    • Digital Still Cameras
    • MP3 Players, Pagers, and CD Players
    • Other Battery-Powered Systems
    • PDAs and Organizers
    • Portable Medical Equipment
    • Wireless Mice/Keyboards

    Description

    The MAX1947 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board demonstrating the low-voltage, skip-mode boost converter. The EV kit provides a 1.8V output voltage capable of sourcing 270mA (typ) load current from a 0.7V to 3.6V input source. The MAX1947 features skip mode to optimize efficiency and battery life. It also contains internal MOSFETs for lower cost and size. The 1.2MHz (max) switching frequency allows the use of small external components. The MAX1947 EV kit is fully assembled and tested. The MAX1947 EV kit can be used to evaluate the MAX1947ETA25, MAX1947ETA30, and MAX1947ETA33 with no PC board modification.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX1947 Mar 15, 2005

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .