Top

MAX1945EVKIT

Evaluation Kit for the MAX1945

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1945 Aug 24, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 0.970in x 0.840in Circuit Footprint
  • 2.6V to 5.5V Input Range
  • Output Voltage
    • 1.8V/2.5V Preset
    • 0.8V to 0.85 x VIN Adjustable
  • Provides Up to 6A Output Current
  • ±4% Voltage Margining
  • Internal Power Switch and Synchronous Rectifier
  • 500kHz/1MHz PWM Selectable Switching Frequency
  • SYNC Input: Synchronizes from 400kHz to 1.2MHz TTL/CMOS Clock
  • SYNC Output: Drives 2nd MAX1945 Switching 180 Degrees Out-of-Phase
  • All Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • ASIC/CPU/DSP Core Voltages
  • Base Station, Telecom, and Networking
  • Equipment Power Supplies
  • Low-Voltage, High-Density Distributed Power
  • RAM Power Supply
  • Server and Notebook Power Supplies
  • Supplies

Description

The MAX1945 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains a high-efficiency step-down switching-regulator circuit for applications requiring on-board postregulation. The circuit utilizes a MAX1945R regulator featuring ±4% voltage margining and is configured for a 1.8V output voltage. The circuit provides up to 6A of current. A 2.6V to 5.5V DC source can be utilized to power the circuit's input.

The MAX1945R IC features an internal power MOSFET switch and an internal synchronous rectifier. The MAX1945 EV kit provides connections for the SYNC input. It also provides an output to synchronize another MAX1945 EV kit clock 180 degrees out-of-phase. Pulse-width modulated (PWM) operation at 500kHz allows the use of tiny surface-mount components.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1945 Aug 24, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .