Top

MAX1927EVKIT

Evaluation Kit for the MAX1927, MAX1928

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1927, MAX1928 Nov 25, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 2.6V to 5.5V Input Voltage Range
  • 1.8V Output Voltage (MAX1928EUB18)
  • Up to 800mA Output Current
  • 1MHz PWM Operation
  • 100% Duty-Cycle Operation for Low Dropout
  • No Current-Sense Resistor Needed
  • Power-OK Output
  • 93% Efficiency
  • Internal MOSFET Switch and Synchronous Rectifier
  • Soft-Start
  • Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • Battery-Powered Equipment
  • DSP Core Power
  • PDAs and Palmtops
  • WCDMA Handsets

Description

The MAX1927/MAX1928 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board demonstrating the MAX1927/MAX1928 pulse-width modulated (PWM) step-down converters. The EV kit comes assembled with a MAX1928EUB18, which steps down a 2.6V to 5.5V input to a 1.8V output capable of sourcing 800mA. This EV kit can also be used to evaluate the MAX1927 with minor PC board modifications.

The MAX1927/MAX1928 optimize efficiency and battery life by skipping pulses at low loads. They feature a forced-PWM mode for low output noise and contain internal MOSFETs for minimum cost and size. A 1MHz switching frequency allows the use of small external components.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1927, MAX1928 Nov 25, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .