Top

MAX1917_EVKIT

Evaluation Kit for the MAX1917

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1917 Oct 01, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Automatically Sets VTT and VTTR to 1/2VDDR
  • ±1% Output Voltage Accuracy
  • 2.5V to 14V Input Voltage Range
  • 7A Output Current Capability
  • Sourcing and Sinking Current
  • 550kHz Switching Frequency
  • 16-Pin QSOP Package
  • Low-Profile Components
  • Fully Assembled and Tested

Applications/Uses

  • AGTL Bus Termination Supplies
  • Cell Phone Base Stations
  • DDR Memory Power Supplies
  • Desktop Computers
  • Networking Systems
  • Notebook Computers
  • Processor or DSP Core Supply
  • Storage

Description

The MAX1917 evaluation kit (EV kit) demonstrates the MAX1917's standard 7A application circuit. This DC-DC converter provides a complete power-management solution for DDR memory. This EV kit is a fully assembled and tested circuit board. The MAX1917 EV kit generates a regulated voltage for VTT and VTTR that is half the voltage at the DDR input. The input voltage range is 2.5V to 14V. The circuit is configured to deliver 7A of output current. The DC-DC converter uses buck topology with synchronous rectification to achieve low output voltage with greater than 90% efficiency. The converter output is capable of sourcing and sinking current. Sink capabilities at low voltage arise from the use of a synchronous rectifier, which allows the inductor current to reverse. The EV kit operates at 550kHz switching frequency and has superior load-transient response that meets JEDEC specifications for DDR memory.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1917 Oct 01, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .