Top

MAX1896EVKIT

Evaluation Kit for the MAX1896

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1896 Mar 11, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 2.5V to 5.5V Input Voltage Range
  • Output Voltage Fixed 12.0V Adjustable Output (From VIN to 13.0V)
  • Up to 100mA Output Current
  • 1.4MHz Fixed-Frequency PWM Operation
  • 0.01µA IC Shutdown Current
  • Surface-Mount Components
  • Fully Assembled and Tested
  • Applications/Uses

    • Handheld Devices
    • LCD Displays
    • Notebook Computers
    • PCMCIA Cards
    • Portable Applications

    Description

    The MAX1896 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains a fixed-frequency 1.4MHz, pulse-width-modulated (PWM), step-up DC-DC converter. The EV kit provides a 12.0V output voltage from a 2.5V to 5.5V input source. It delivers up to 100mA output current.

    The EV kit provides low quiescent current and high efficiency. It can also be used to evaluate other output voltages from VIN voltage up to 13.0V by changing the feedback resistors, R1 and R2.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX1896 Mar 11, 2002

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .