Top

1.4MHz SOT23 Current-Mode Step-Up DC-DC Converter

Product Details

Key Features

Parametric specs for Step-Up Switching Regulators
VIN (V) (min) 2.6
VIN (V) (max) 5.5
VOUT1 (V) (min) 2.6
VOUT1 (V) (max) 13
IOUT1 (A) (max) 0.5
Switch Type Internal
Output Adjust. Method Resistor
IQ (mA) (typ) 0.2
Shutdown Mode Supply Current (µA) (typ) 0.01
Shutdown Mode Supply Current (µA) (max) 0.5
# DC-DC Outputs 1
Switching Frequency (kHz) 1400
Package/Pins SOT23/6
Budgetary
Price (See Notes)
1.56
View Less

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Parameters

Parametric specs for Step-Up Switching Regulators
VIN (V) (min) 2.6
VIN (V) (max) 5.5
VOUT1 (V) (min) 2.6
VOUT1 (V) (max) 13
IOUT1 (A) (max) 0.5
Switch Type Internal
Output Adjust. Method Resistor
IQ (mA) (typ) 0.2
Shutdown Mode Supply Current (µA) (typ) 0.01
Shutdown Mode Supply Current (µA) (max) 0.5
# DC-DC Outputs 1
Switching Frequency (kHz) 1400
Package/Pins SOT23/6
Budgetary
Price (See Notes)
1.56

Key Features

  • >90% Efficiency
  • Adjustable Output Up to 13V
  • Guaranteed 12V/120mA Output from 5V Input
  • 2.6V to 5.5V Input Range
  • LT1613 Pin Compatible
  • 0.01µA Shutdown Current
  • Programmable Soft-Start
  • Space-Saving 6-Pin SOT23 Package
  • Applications/Uses

    • Handheld Devices
    • LCD Displays
    • Notebook Computers
    • PCMCIA Cards
    • Portable Applications

    Description

    The MAX1896 step-up DC-DC converter incorporates high-performance current-mode, fixed-frequency, pulse-width modulation (PWM) circuitry and an internal 0.7Ω N-channel MOSFET to provide a highly efficient regulator with fast response.

    High switching frequency (1.4MHz) allows fast loop response and easy filtering with small components. The MAX1896 can produce an output voltage as high as 13V from an input as low as 2.6V. Soft-start is programmable with an external capacitor, which sets the input current ramp rate. In shutdown mode, current consumption is reduced to 0.01µA.

    The MAX1896 is available in a space-saving 6-pin SOT23 package. The ultra-small package and high switching frequency allow cost and space-efficient implementations.

    Simplified Block Diagram

    MAX1896: Typical Operating Circuit MAX1896: Typical Operating Circuit Zoom icon

    Technical Docs

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .