Top

Low-Cost Integrated Offset Logic for Notebook CPU Power Supplies

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Simple, Low-Cost Offset Voltage Control for CPU Core Power Supplies
  • IMVP II Logic Interface
  • +3V to +5.5V Supply Voltage
  • Low 30µA (max) Supply Current
  • 8-Pin µMAX Package
  • Applications/Uses

    • CPU Core Supplies for IMVP-II Notebook Computers

    Description

    The MAX1888 is a three-input decoder with three open-drain outputs. It is used with the MAX1718 or a similar DC-to-DC controller to offset the CPU core voltage in notebook computers. Designed to interface with low- voltage logic, the MAX1888 can program the controller for three independent offsets. The circuit is extremely low cost and is available in an 8-pin µMAX package.

    Simplified Block Diagram

    MAX1888: Typical Operating Circuit MAX1888: Typical Operating Circuit Zoom icon

    Technical Docs

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.