MAX1883

Quad-Output TFT LCD DC-DC Converters with Buffer


Please check latest availability status for a specific part variant.

Description

The MAX1778/MAX1880–MAX1885 multiple-output DC-DC converters provide the regulated voltages required by active matrix thin-film transistor (TFT) liquid crystal displays (LCD) in a low-profile TSSOP package. One high-power step-up converter and two low-power charge pumps convert the 2.7V to 5.5V input voltage into three independent output voltages. A built-in linear regulator and VCOM buffer complete the power-supply requirements.

The main step-up converter accurately generates an externally set output voltage up to 13V that can supply the display's row/column drivers. The converter's high switching frequency and current-mode PWM architecture provide fast transient response and allow the use of small low-profile inductors and ceramic capacitors. The low-power BiCMOS control circuitry and internal 14V switch (0.35≈ N-channel MOSFET) enable efficiencies up to 91%.

The dual low-power charge pumps (MAX1778/ MAX1880/MAX1881/MAX1882 only) independently regulate one positive output (VPOS) and one negative output (VNEG). These low-power outputs use external diode and capacitor stages (as many stages as required) to regulate output voltages up to +40V and -40V. A unique control scheme minimizes output ripple as well as capacitor sizes for both charge pumps.

A resistor-programmable, 40mA, low-dropout linear regulator (MAX1778/MAX1881/MAX1883/MAX1884 only) provides preregulation or postregulation for any of the supplies. For higher current applications, an external transistor can be added. Additionally, the VCOM buffer provides a high current output that is ideal for driving the capacitive backplane of TFT LCD panels. The VCOM buffer's output voltage is preset with an internal 50% resistive-divider or can be externally adjusted for other voltages.

The MAX1778/MAX1880–MAX1885 are protected against output undervoltage and thermal overload conditions by a latched fault detection circuit that shuts down the device. All devices are available in the ultra-thin TSSOP package (1.1mm max height).
MAX1778, MAX1880, MAX1881, MAX1882, MAX1883, MAX1884, MAX1885: Typical Operating Circuit MAX1778, MAX1880, MAX1881, MAX1882, MAX1883, MAX1884, MAX1885: Typical Operating Circuit Enlarge+

Key Features

  • 500kHz/1MHz Current-Mode PWM Step-Up Regulator
    • Up to +13V Main High-Power Output
    • ±1% Accurate
    • High Efficiency (91%)
  • Dual Regulated Charge-Pump Outputs (MAX1778/MAX1880–MAX1882 only)
    • Up to +40V Positive Charge-Pump Output
    • Up to -40V Negative Charge-Pump Output
  • Low-Dropout 40mA Linear Regulator (MAX1778/MAX1881/MAX1883/MAX1884 only)
    • Up to +15V LDO Input
  • Optional Higher Current with External Transistor
  • 2.7V to 5.5V Input Supply
  • Internal Supply Sequencing and Soft-Start
  • Power-Ready Output
  • Adjustable Fault-Detection Latch
  • Thermal Protection (+160°C)
  • 0.1µA Shutdown Current
  • 0.7mA IN Quiescent Current
  • Ultra-Small External Components
  • Thin TSSOP Package (1.1mm max height)

Applications/Uses

  • TFT LCD Desktop Monitor Panels
  • TFT LCD Notebook Displays
Product Reliability Reports: MAX1883.pdf 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX17760
4.5V to 76V, 300mA, High-Efficiency, Synchronous Step-Down DC-DC Converter

  • Reduces External Components and Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation

MAX20430
Four-Output Mini PMIC for Safety Applications

  • Multiple Functions for Small Size
  • High-Precision for ASIL Applications
  • Diagnostics and Redundant Circuits

MAX18166
High-Efficiency, 4A, Step-Down DC-DC Regulator with Internal Power Switches

  • Feature Integration Shrinks Solution Size
  • High Efficiency Conserves Power
  • Safe, Reliable, Accurate Operation

MAX18066
High-Efficiency, 4A, Step-Down DC-DC Regulator with Internal Power Switches

  • Feature Integration Shrinks Solution Size
  • High Efficiency Conserves Power
  • Safe, Reliable, Accurate Operation

MAX77511
10V Input, Quad-Phase Configurable, 3A/Phase, High-Efficiency Buck Converter

  • 3A/Phase Configurable Buck Regulator
  • 2.3V to 10V Input Voltage Range
  • 0.25V to 5.2V Output Voltage Range

MAX77711
10V Input, Quad-Phase Configurable, 3A/Phase, High-Efficiency Buck Converter

  • 3A/Phase Configurable Buck Regulator
  • 2.3V to 10V Input Voltage Range
  • 0.25V to 5.2V Output Voltage Range

MAX15158, MAX15158A
High-Voltage Multiphase Boost Controller

  • Wide Operating Range
  • Integration Reduces Design Footprint
  • Robust Fault Protection Improves Quality and Reliability

MAX15158A
High-Voltage Multiphase Boost Controller

  • Wide Operating Range
  • Integration Reduces Design Footprint
  • Robust Fault Protection Improves Quality and Reliability

MAX25201
36V Automotive Low-IQ 200kHz to 2.2MHz Synchronous Boost Controller

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • 20µA Quiescent Current in Skip Mode
    • ±1.5% FB Voltage Accuracy
    • Output Voltage Range: Fixed or Adjustable Between 3.5V and 60V
  • Enables Crank-Ready Designs
    • Operates Down to 1.8V After Startup
    • Wide Input Supply Range from 4.5V to 36V
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands Without Sacrificing Wide Input Voltage Range
    • Spread-Spectrum Option
    • Frequency-Synchronization Input
    • Resistor-Programmable Frequency Between 200kHz and 2.2MHz

  • MAX25202
    36V Automotive Low-IQ 200kHz to 2.2MHz Synchronous Boost Controller

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • 20µA Quiescent Current in Skip Mode
    • ±1.5% FB Voltage Accuracy
    • Output Voltage Range: Fixed or Adjustable Between 3.5V and 60V
  • Enables Crank-Ready Designs
    • Operates Down to 1.8V After Startup
    • Wide Input Supply Range from 4.5V to 36V
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands Without Sacrificing Wide Input Voltage Range
    • Spread-Spectrum Option
    • Frequency-Synchronization Input
    • Resistor-Programmable Frequency Between 200kHz and 2.2MHz

  • MAX25200
    36V Automotive Low-IQ 200kHz to 2.2MHz Sepic/Flyback Controller

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
  • 20μA Quiescent Current in Skip Mode
  • ±1.5% FB Voltage Accuracy

  • MAX20499
    Automotive Core Power Supply 5V, 8A/12A Step-Down Converter

  • High-Efficiency DC-DC Converter
  • Up to 12A peak output current:
    • MAX20499A: 8A
    • MAX20499B: 12A
  • Differential Remote Voltage Sensing

  • MAX20075D
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX20076D
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX20076E
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX25276D
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAXM17724
    Integrated 4V-60V, 150mA, Himalaya uSLIC Power Module DC-DC Converter with 50mA Linear Regulator

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17720
    Integrated 4V-60V, 150mA, Himalaya uSLIC Power Module DC-DC Converter with 50mA Linear Regulator

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17712
    Integrated 4V-60V, 150mA, Himalaya uSLIC Power Module DC-DC Converter with 50mA Linear Regulator

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM15068
    7.5V to 60V, 200mA Himalaya uSLIC Step-Down Power Module

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17634
    4.5V to 36V, 2A Himalaya uSLIC Step-Down Power Modules

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17635
    4.5V to 36V, 2A Himalaya uSLIC Step-Down Power Modules

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17633
    4.5V to 36V, 2A Himalaya uSLIC Step-Down Power Modules

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17537
    4.5V to 60V, 3A High-Efficiency, DC-DC Step-Down SiP Power Module with Integrated Inductor

    • Reduces Design Complexity, Manufacturing Risks, and Time to Market
    • Saves Board Space in Space-Constrained Applications
    • Offers Flexibility for Power-Design Optimization

    MAXM17631
    4.5V to 36V, 1A Himalaya uSLIC Step-Down Power Module

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17632
    4.5V to 36V, 1A Himalaya uSLIC Step-Down Power Module

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17630
    4.5V to 36V, 1A Himalaya uSLIC Step-Down Power Module

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAX20473
    Low-Voltage Synchronous Boost Converter

    • Synchronous Boost Converter
    • 3.0V to 4.0V Operating Supply Voltage
    • True Output Shutdown

    MAX17662
    3.5V to 36V, 2A, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation