Top

MAX1878EVKIT

Evaluation Kit for the MAX1878

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1878 Nov 21, 2001

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Dual Output Voltages
    • 1.8V Main Output at 400mA
    • 18V LCD Bias Output at 10mA
  • Adjustable Output Voltages
  • 2.0V to 5.5V Input Voltage Range
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • GPS Receivers
  • MP3 Players
  • Organizers/Translators
  • PDAs and Other Handheld Devices

Description

The MAX1878 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that demonstrates the MAX1878 dual-output, step-up, and step-down DC-DC converter. The main output is configured for 1.8V and provides up to 400mA of current. The LCD bias output is configured for 18V and provides up to 10mA. The EV kit can support the dual output with an input voltage range of 2.0V to 5.5V.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1878 Nov 21, 2001

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .