Top

MAX1854EVKIT

Evaluation Kit for the MAX1716, MAX1854, MAX1855
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
  • High Speed, Accuracy, and Efficiency
  • Voltage-Positioned Output
  • Low Output Capacitor Count (5)
  • Reduces CPU Power Consumption
  • Fast-response Quick-PWM™ Architecture
  • +7V to +24V Input Voltage Range
  • Adjustable Output Range (5-Bit DAC)
    • MAX1716: 0.925V to 1.6V
    • MAX1854: 0.925V to 2.0V
    • MAX1855: 0.6V to 1.75V
  • 18A Load-Current Capability
  • 300kHz Switching Frequency
  • VGATE Transition-Complete Indicator
  • 24-Pin QSOP Package
  • Low-Profile Components
  • Fully Assembled and Tested

Applications/Uses

  • Computers: Desktop, Workstation, Server
  • Notebook Computers
  • Servers
  • Workstations

Description

The MAX1855 evaluation kit (EV kit) demonstrates a high-power, dynamically adjustable notebook CPU power-supply application circuit. The MAX1855 DC-DC converter steps down high-voltage batteries and/or AC adapters, generating a precision, low-voltage CPU core VCC rail. The MAX1855 EV kit is designed for CPU core applications requiring a voltage-positioned supply. Voltage positioning and a high-DC-accuracy control loop decrease full-load power dissipation and reduce the required number of output capacitors.

This fully assembled and tested circuit board provides a digitally adjustable 0.6V to 1.75V output voltage from a +7V to +24V battery input range. It delivers up to 18A output current. The EV kit operates at 300kHz switching frequency and has superior line- and load-transient response.

This EV kit can also be used to evaluate the MAX1716 (0.925V to 1.6V output) and the MAX1854 (0.925V to 2.0V output).