Top

MAX1847EVKIT

Evaluation Kit for the MAX1846 and MAX1847
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 3V to 16.5V Input Range
  • MAX1846 Circuit Configured for +12V Into -5V at 2A
  • MAX1847 Circuit Configured for +3.3V Into -12V at 400mA
  • Evaluates Both the MAX1846 and MAX1847 Independently
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Electronic Power Supplies
  • Cell Phone Base Stations
  • CO DSL Line Driver Supplies
  • Industrial Power Supplies
  • Network Equipment
  • Optical Networking Equipment
  • Servers
  • SLIC Supplies
  • VOIP Supplies

Description

The MAX1846 evaluation kit (EV kit) contains both the MAX1846 and MAX1847. Both devices are inverting, current-mode, constant-frequency PWM controllers. The MAX1846 circuit is configured for a +12V input and a -5V output at 2A. The MAX1847 circuit is configured for a +3.3V input and a -12V output at 400mA. Each circuit is powered separately so there is no interaction between the two circuits. The MAX1846 is available in a 10-pin µMAX® package and the MAX1847 is available in a 16-pin QSOP package.

The MAX1846 EV kit is a fully assembled and tested surface-mount circuit board. With minimal modification, it can also be used to evaluate other output voltages.
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.