Top

MAX1846EVKIT

Evaluation Kit for the MAX1846 and MAX1847

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 3V to 16.5V Input Range
  • MAX1846 Circuit Configured for +12V Into -5V at 2A
  • MAX1847 Circuit Configured for +3.3V Into -12V at 400mA
  • Evaluates Both the MAX1846 and MAX1847 Independently
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Electronic Power Supplies
  • Cell Phone Base Stations
  • CO DSL Line Driver Supplies
  • Industrial Power Supplies
  • Network Equipment
  • Optical Networking Equipment
  • Servers
  • SLIC Supplies
  • VOIP Supplies

Description

The MAX1846 evaluation kit (EV kit) contains both the MAX1846 and MAX1847. Both devices are inverting, current-mode, constant-frequency PWM controllers. The MAX1846 circuit is configured for a +12V input and a -5V output at 2A. The MAX1847 circuit is configured for a +3.3V input and a -12V output at 400mA. Each circuit is powered separately so there is no interaction between the two circuits. The MAX1846 is available in a 10-pin µMAX® package and the MAX1847 is available in a 16-pin QSOP package.

The MAX1846 EV kit is a fully assembled and tested surface-mount circuit board. With minimal modification, it can also be used to evaluate other output voltages.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .