Top

MAX1845EVKIT

Evaluation Kit for the MAX1845

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1845 Nov 27, 2001

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 7V to 22V Input Voltage Range
  • 1.8V and 2.5V Output Voltages
  • 1.0V to 5.5V Adjustable Outputs
  • 4A Output Current (2.5V Output)
  • 7A Output Current (1.8V Output)
  • Adjustable Current-Limit Threshold
  • 255kHz/345kHz Switching Frequency
  • Power-Good Output
  • Over- and Undervoltage Protection
  • 28-Pin QSOP Package
  • Low-Profile Components
  • Fully Assembled and Tested
  • Applications/Uses

    • 1.8V and 2.5V I/O Supplies
    • Chipset/RAM Supplies as Low as 1V
    • CPU Core Supplies
    • Notebook Computers

    Description

    The MAX1845 evaluation kit (EV kit) demonstrates the MAX1845’s standard application circuit. This DC-DC converter steps down high-voltage batteries and/or AC adapters, generating precision, low-voltage rails for use as chipset, DRAM supplies, CPU core, and IO supplies.

    The MAX1845 EV kit provides dual 1.8V and 2.5V output voltages from a 7V to 22V battery input range. It delivers up to 4A output current for the 2.5V output and 7A for the 1.8V output, with greater than 90% efficiency. The EV kit operates at 255kHz/345kHz switching frequency and has superior line- and load-transient response. This EV kit is a fully assembled and tested circuit board. It also allows the evaluation of other output voltages in the 1.0V to 5.5V range by changing feedback resistors R1–R4.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX1845 Nov 27, 2001

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.