Top

MAX1833EVKIT

Evaluation Kit for the MAX1832, MAX1833, MAX1834, MAX1835

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Reverse-Battery Protection
  • 1.5V to VOUT Input Supply Voltage
  • 3.3V Output Voltage (MAX1833/MAX1835)
  • Adjustable Output Voltage (MAX1832/MAX1834, 2V to 5.5V)
  • Up to 150mA Output Current
  • No External Schottky Diode Required
  • Synchronous Rectification for Improved Efficiency
  • 1µA IC Shutdown Current
  • RST-bar Output (MAX1833/MAX1835)
  • 6-Pin SOT23 Package
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • Battery Backup
  • Cordless Phones
  • Digital Still Cameras
  • Handheld Instruments (PDAs, Palmtops)
  • Local 3.3V to 5V Supplies
  • Medical Diagnostic Equipment
  • Pagers
  • PC Cards
  • Remote Wireless Transmitters

Description

The MAX1833 evaluation kit (EV kit) evaluates the MAX1833 high-efficiency, step-up DC-DC converter for portable hand-held devices. The EV kit accepts a positive input voltage between 1.5V to VOUT and converts it to a 3.3V output for currents up to 150mA. The EV kit provides ultra-low quiescent current and high efficiency for maximum battery life.

The MAX1833 EV kit is a fully assembled and tested surface-mount printed circuit board. It can also be used to evaluate the MAX1832/MAX1834/MAX1835 for other output voltages in the 2V to 5.5V range. Additional pads on the board accommodate the external feedback resistors for setting different output voltages.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.